Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement493-4485: Battery Disconnect Kit
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement493-4485: Battery Disconnect Kit
493-4485: Battery Disconnect Kit

Provides components needed to install a battery disconnect switch which removes battery power for machine security, service, or storage.

Brand: Cat

Product Images
493-4485: Battery Disconnect Kit
493-4485: Battery Disconnect Kit

Provides components needed to install a battery disconnect switch which removes battery power for machine security, service, or storage.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

441-4804: Battery Ground Cable
441-4804: Battery Ground CableQuantity: 1
441-4808: Battery Ground Cable
441-4808: Battery Ground CableQuantity: 1
493-4440: CLAMP AS-BAT
493-4440: CLAMP AS-BATQuantity: 1
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 3
067-2551: 17.46mm Diameter Single Tube P Clip
067-2551: 17.46mm Diameter Single Tube P ClipQuantity: 2
6V-0826: Hydraulic Hose Harnessing Rubber Grommet
6V-0826: Hydraulic Hose Harnessing Rubber GrommetQuantity: 5
6V-8801: 3/8''-16 Hex Nut
6V-8801: 3/8''-16 Hex NutQuantity: 2
352-3964: 20.4mm Long Ladder Clip
352-3964: 20.4mm Long Ladder ClipQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 9
447-7304: 294mm Long Battery Cable
447-7304: 294mm Long Battery CableQuantity: 1
481-3922: 4mm Thick Disconnect Switch Support Plate
481-3922: 4mm Thick Disconnect Switch Support PlateQuantity: 1
9X-9120: 60mm Long Plastic Boot
9X-9120: 60mm Long Plastic BootQuantity: 1
248-7959: 65mm Long Steel Power Stud
248-7959: 65mm Long Steel Power StudQuantity: 1
8C-8580: M5-0.8 x 16mm Hex Socket Head Bolt
8C-8580: M5-0.8 x 16mm Hex Socket Head BoltQuantity: 2
3E-4309: M10x1.5 Weld Stud
3E-4309: M10x1.5 Weld StudQuantity: 1
8T-4199: M8-1.25 x 12mm Hex Head Bolt
8T-4199: M8-1.25 x 12mm Hex Head BoltQuantity: 1
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 1
3E-8320: 20.6mm ID Battery Instruction Plate
3E-8320: 20.6mm ID Battery Instruction PlateQuantity: 1
7N-0718: 24 Volt Battery Disconnect Switch
7N-0718: 24 Volt Battery Disconnect SwitchQuantity: 1
465-3700: Pow Cable Assembly
465-3700: Pow Cable AssemblyQuantity: 1
7P-1695: M10 ID Steel Flat Washer
7P-1695: M10 ID Steel Flat WasherQuantity: 4
206-1345: Fir Tree Mount
206-1345: Fir Tree MountQuantity: 1
3T-0851: M5 x 0.8mm Hex Lock Nut
3T-0851: M5 x 0.8mm Hex Lock NutQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 1
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Specifications for part number 493-4485

We are still working on adding a specification for this part.

Compatible Models for part number 493-4485

MULTI TERRAIN LOADER

297D 297D XHP

COMPACT TRACK LOADER

299D 299D XHP

SKID STEER LOADER

272D XHP 272D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced