Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home493-7187: Two Wire Braid Ultra High Temperature Medium Pressure Hose
Home493-7187: Two Wire Braid Ultra High Temperature Medium Pressure Hose
493-7187: Two Wire Braid Ultra High Temperature Medium Pressure Hose

Cat® Two Wire Braid Ultra High Temperature Medium Pressure Hose

Brand: Cat

Product Images
493-7187: Two Wire Braid Ultra High Temperature Medium Pressure Hose
493-7187: Two Wire Braid Ultra High Temperature Medium Pressure Hose

Cat® Two Wire Braid Ultra High Temperature Medium Pressure Hose

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 493-7187
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 493-7187

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from oil-resistant synthetic rubber inner tube and two plies of
braided wire reinforcement. The outer cover is oil and weather resistant synthetic rubber. A
woven or braided ply of suitable material may be used over the tube and/or over the wire.

View More
Specifications for part number 493-7187
Overall Length (mm): 2,155.0
Weight (kg): 12.79
Material: Medium Pressure Hose
View More
Compatible Models for part number 493-7187

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced