Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations498-3230: Wide Extension Rear Roading Lights Kit
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations498-3230: Wide Extension Rear Roading Lights Kit
498-3230: Wide Extension Rear Roading Lights Kit

This kit provides components that allow the rear lights to be relocated to mounting locations on the sides of the rear frame towers in order to meet roading requirements in Italy.

Brand: Cat

Product Images
498-3230: Wide Extension Rear Roading Lights Kit
498-3230: Wide Extension Rear Roading Lights Kit
498-3230: Wide Extension Rear Roading Lights Kit

This kit provides components that allow the rear lights to be relocated to mounting locations on the sides of the rear frame towers in order to meet roading requirements in Italy.

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

421-0182: PLATE
421-0182: PLATEQuantity: 2
9G-4191: Dual Flange Symmetrical Grommet
9G-4191: Dual Flange Symmetrical GrommetQuantity: 2
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 2
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 2
498-3232: Roading Light Mount Bracket
498-3232: Roading Light Mount BracketQuantity: 2
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 2
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 6
498-3233: Rear Reflector Mounting Plate
498-3233: Rear Reflector Mounting PlateQuantity: 2
266-3314: M6-1 x 20mm Hex Flange Head Bolt
266-3314: M6-1 x 20mm Hex Flange Head BoltQuantity: 4
9R-1499: 94mm Long Red Reflector
9R-1499: 94mm Long Red ReflectorQuantity: 2
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 498-3230

We are still working on adding a specification for this part.

Compatible Models for part number 498-3230

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D 226D3 232D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced