Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding498-6622: Debris Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding498-6622: Debris Kit
498-6622: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Product Images
498-6622: Debris Kit
498-6622: Debris Kit
498-6622: Debris Kit
498-6622: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

493-7966: Cabin Enclosure Cover
493-7966: Cabin Enclosure CoverQuantity: 1
493-7965: Enclosure Plate
493-7965: Enclosure PlateQuantity: 1
471-9967: Right Hand Debris Guard Support
471-9967: Right Hand Debris Guard SupportQuantity: 1
476-7389: Lift Cylinder Boot Mounting Bracket
476-7389: Lift Cylinder Boot Mounting BracketQuantity: 1
506-1746: 3mm Thick Angle Plate
506-1746: 3mm Thick Angle PlateQuantity: 2
462-6593: PLATE
462-6593: PLATEQuantity: 1
282-2270: Fuel Filter Strainer
282-2270: Fuel Filter StrainerQuantity: 1
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 2
123-3827: 24mm Overall Width Bulk Seal
123-3827: 24mm Overall Width Bulk SealQuantity: 308
444-9680: One Thru Hole Grommet
444-9680: One Thru Hole GrommetQuantity: 2
113-8694: M6-1 x 20mm Hex Flange Head Bolt
113-8694: M6-1 x 20mm Hex Flange Head BoltQuantity: 12
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
8T-6726: 95.00mm Internal Diameter Standard Hose ClampQuantity: 2
8L-5008: NPTF 45 Degree Elbow Adaptor
8L-5008: NPTF 45 Degree Elbow AdaptorQuantity: 2
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 5
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 23
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 1
458-6064: Stitched Debris Boot
458-6064: Stitched Debris BootQuantity: 2
462-5998: Debris Enclosure Support Plate
462-5998: Debris Enclosure Support PlateQuantity: 1
462-6673: COVER AS-EXH
462-6673: COVER AS-EXHQuantity: 1
462-6594: PLATE
462-6594: PLATEQuantity: 2
493-8945: 3.45mm ID Grease Lines Hose
493-8945: 3.45mm ID Grease Lines HoseQuantity: 2
132-8502: 30.40mm Height Bulk Seal
132-8502: 30.40mm Height Bulk SealQuantity: 229
444-9533: 2mm Thick Boot Plate
444-9533: 2mm Thick Boot PlateQuantity: 4
444-9532: 2mm Thick Boot Plate
444-9532: 2mm Thick Boot PlateQuantity: 4
7K-3262: 25.40mm Long Steel Thumb Screw
7K-3262: 25.40mm Long Steel Thumb ScrewQuantity: 2
343-4072: M6-1 x 25mm Hex Flange Head Bolt
343-4072: M6-1 x 25mm Hex Flange Head BoltQuantity: 10
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 23
3B-6552: 19.80mm Long 90 Degree Elbow Adapter
3B-6552: 19.80mm Long 90 Degree Elbow AdapterQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 6
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 7
Showing 1 to 32 of 55Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 498-6622
Material: Cyanoacrylate Adhesive
View More
Compatible Models for part number 498-6622

MULTI TERRAIN LOADER

297D2 297D2 XHP

COMPACT TRACK LOADER

299D2 299D2 XHP

SKID STEER LOADER

272D2 XHP 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced