Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations499-4541: Engine Migration, Low Sulfur Fuel
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations499-4541: Engine Migration, Low Sulfur Fuel
499-4541: Engine Migration, Low Sulfur Fuel

Tier 4 engine modification for unregulated regions where low sulfur diesel fuel is not available. Use with high sulfur fuel continues. All emissions certifications invalidated, machine decertified. Understanding of local emissions requirements is a must.

Brand: Cat

Product Images
499-4541: Engine Migration, Low Sulfur Fuel
499-4541: Engine Migration, Low Sulfur Fuel
499-4541: Engine Migration, Low Sulfur Fuel

Tier 4 engine modification for unregulated regions where low sulfur diesel fuel is not available. Use with high sulfur fuel continues. All emissions certifications invalidated, machine decertified. Understanding of local emissions requirements is a must.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

117-0067: STOR 90 Degree Elbow Adaptor
117-0067: STOR 90 Degree Elbow AdaptorQuantity: 1
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 1
132-5789: 20.50mm Clamp Width Ladder Clip
132-5789: 20.50mm Clamp Width Ladder ClipQuantity: 1
264-4297: Low Temperature Sensor
264-4297: Low Temperature SensorQuantity: 1
266-7379: Plastic Cable Strap
266-7379: Plastic Cable StrapQuantity: 1
381-9061: Fuel Filter Base
381-9061: Fuel Filter BaseQuantity: 1
495-3626: Cat Hose Assembly
495-3626: Cat Hose AssemblyQuantity: 1
4P-7581: 2.3mm Thick Ladder Clip
4P-7581: 2.3mm Thick Ladder ClipQuantity: 1
495-3625: Cat Hose Assembly
495-3625: Cat Hose AssemblyQuantity: 1
499-2330: BRACKET AS-C
499-2330: BRACKET AS-CQuantity: 1
464-2496: FILM-LUB CHA
464-2496: FILM-LUB CHAQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 8
8T-4200: M8-1.25 x 16mm Hex Head Bolt
8T-4200: M8-1.25 x 16mm Hex Head BoltQuantity: 3
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 2
8T-4185: M10-1.5 x 50mm Hex Head Bolt
8T-4185: M10-1.5 x 50mm Hex Head BoltQuantity: 1
8T-0151: 9/16-18 Hex Head Straight Adapter
8T-0151: 9/16-18 Hex Head Straight AdapterQuantity: 1
9S-4182: 7/16-20 Thread Hex-Drive Plug
9S-4182: 7/16-20 Thread Hex-Drive PlugQuantity: 1
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 1
141-5138: Fuel Filter Base
141-5138: Fuel Filter BaseQuantity: 1
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 3
296-6980: 11mm Inner Diameter Steel Spacer
296-6980: 11mm Inner Diameter Steel SpacerQuantity: 1
342-2974: 6 Pin Connector Cap
342-2974: 6 Pin Connector CapQuantity: 1
330-9741: 9/16" x M14 Straight Thread O Ring Elbow
330-9741: 9/16" x M14 Straight Thread O Ring ElbowQuantity: 1
331-1137: ADAPTER-STOR
331-1137: ADAPTER-STORQuantity: 2
360-8960: Engine Fuel Filter Element
360-8960: Engine Fuel Filter ElementQuantity: 1
362-1320: M12-1.75 x 35mm Hex Head Bolt
362-1320: M12-1.75 x 35mm Hex Head BoltQuantity: 1
351-4319: 19.05mm Wide Loop Clip
351-4319: 19.05mm Wide Loop ClipQuantity: 1
495-3623: PLATE AS
495-3623: PLATE ASQuantity: 1
495-3619: PLATE AS
495-3619: PLATE ASQuantity: 1
495-3627: Cat Hose Assembly
495-3627: Cat Hose AssemblyQuantity: 1
499-2329: HARNESS AS-C
499-2329: HARNESS AS-CQuantity: 1
7X-2537: M8-1.25 x 35mm Hex Head Bolt
7X-2537: M8-1.25 x 35mm Hex Head BoltQuantity: 1
Showing 1 to 32 of 62Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 499-4541

We are still working on adding a specification for this part.

Compatible Models for part number 499-4541

EXCAVATOR

314E LCR 314E CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced