Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs4B-4550: FITTING
HomeHoses & TubesCaps & PlugsPlugs4B-4550: FITTING
4B-4550: FITTING

Brand: Cat

fallback-image
4B-4550: FITTING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-4550
Material: Alloy Steel,Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 4B-4550

UNDERGROUND ART TRUCK

AE40 AD55 AE40 II AD45 AD40

GENERATOR

SR500 WEG SR4 SR4B SR4BHV

TRUCK ENGINE

C-12 1673 1674 1676 1693 3306 1673B 1673C

POWER MODULE

PM3456 PM3516 PM3512 C18 PM3412 3516C PM3508

INTEGRATED TOOLCARRIER

IT18F IT28F

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R2900 R1700 II R2900G

OEM SOLUTIONS

3412C

MOTOR GRADER

120B 16 140B 140G 16G 140 14G 14E 12G 120 12F 12E

TRACK-TYPE TRACTOR

D4D D9E D9G

MARINE ENGINE

D330A D330B D342C 3408C D364 D342 D334 D337F D315 3306B D333A D333B 3412C

MARINE AUXILIARY

3516B 3512B 3508B

PIPELAYER

561B 583H 594

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C

EXCAVATOR

330 L 215B 325-A FM L 325B L 215C 215D 325-A 225B 225D 330B L 219D 330-A L 325 L 229D 322-A L 229 322B L 225 330-A L 231D 235 325-A L 219 322 L 330-A 235B 235C 235D 245 245B

VIBRATORY COMPACTOR

CV16 CV18

PETROLEUM PACKAGE

TH48-E70 CX31-C15I CX35-P800

RIPPER SCARIFIER

16G

WHEEL TRACTOR

611 637 615C II 631C 641 651 657 666 623H 633C 613C II 615C 613C

GENERATOR SET

C18 GEN SE G3406 G3516B 3508C 3508B C9 3508 C27 3412C C32 G3306 G3412 3412 G3520B 3516 C18 3306B C15 3512 3512C 3512B 3456 3406C 3406E 3516C 3516B

RECLAIMER MIXER

RM-350B RM-350 RM-250C

ENGINE

G3408 G3412C

VEHICULAR ENGINE

3516 3512 D346 D348

TRACK LOADER

963 973 983 973C 963B 951B 963C 977D 977H 977K 955C 955H 955K

SOIL COMPACTOR

825C 825B

PETROLEUM ENGINE

C-15 C15 C18 3508C C9 C7 3126B 3512C

WHEEL DOZER

834 824B 844 834G 834H 834B 824C 824 854G 854K 844H

LANDFILL COMPACTOR

836 836H 836G 826C 826B

PETROLEUM GEN SET

C15

WHEEL LOADER

918F 960F 988F II 950F 988 994 990 993 992 988B 988G 988H 988F 966F 950 980F II 966F II 990H 993K 936F 992D 992B 980C 992C 980F 992G 992K 928F 990 II 994F 994D 970F 994H

ROAD RECLAIMER

RR-250 RR-250B RM-350B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3304 3408

CHALLENGER

65 65B

GEN SET ENGINE

3406C 3406B 3408B 3408C 3516B D398B 3456 3304B 3512B 3306B 3306 3304 D379B 3412 3412C 3508 3406 3408 3512 3508B 3516

ARTICULATED TRUCK

D550B D44B D35HP D30C D35C D300B D250B D400D D25C D350C D400 D40D

RIPPER

963

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C18 3406E 3406C D342 D343 3126 D398B 3126B 3116 3114 3408E 3408B 3408C C7 C9 3306B 3456 3304 3306 3176C 3176B 3412 D333C 3304B 3406 3512 3196 3412E 3412C 3516 3508B C-15 C-10 C-16 3508 D398 D353C D353E D353D C-9 C15 D342C D330C D379 D379B

CABLE CONTROL

25 127 128 619 29 30

WHEEL SCRAPER

615 633 613 666B 613C II 633E 633B 633D 657B 623G 623F 623B 623E 613C 613B 666 639D 615C 657

TRUCK

785 789 793 793B 793C 785C 785D 785B 777C 777B 789B 777D 777F 769 773 777 769B

LOGGER

227

TRACTOR

772 776 776B 768B 784C 784B

GAS ENGINE

G333C G398 G3306B G379A G3304B G3304 G3306 G3520B G343 G353D G3412 G3408 G3406 G3512 G3516 G379 G3508

BULLDOZER

824S 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced