Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers4B-5277: 7/8'' ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers4B-5277: 7/8'' ID Steel Flat Washer
4B-5277: 7/8'' ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
4B-5277: 7/8'' ID Steel Flat Washer
4B-5277: 7/8'' ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-5277

Units of Measure

USMetric
Outer Diameter (mm): 57.2
Outer Diameter (in): 2.25
Thickness (mm): 3.97
Thickness (in): 0.156
Fits Bolt Sizes (in): 7/8
Material: Soft Steel,Alloy Mixed: Metal
Washer Type: Flat
Outside Diameter (mm): 57.15
Inside Diameter (mm): 23.81
Inside Diameter (in): 0.937
Outside Diameter (in): 2.25
View More
Compatible Models for part number 4B-5277

ASPHALT PAVER

AP555 AP-655C AP500F AP-655D BG-230D AP1055 BG-210B BG-2455D BG-2455C AP-1050B AP-650B AP-800D AP500 AP-800C BG655D BG1000E BG-230 AP-1055B AP-1055F AP-1055D AP-1055E AP-1050 AP655 AP655F BG-240C BG600D BG-260D BG555E AP-900B BG-260C PE636 AP-1000 BG-2255C AP-1000B AP-1000E AP-1000D AP-1000F BG-225C BG-245C AP-555E AP600 AP600F AP555F AP-600D AP1000

PIPELAYER

561D 561C

BULLDOZER

824S 834S 824C

WHEEL LOADER

950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced