Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Entertainment SystemsRadio Accessories4E-1411: Radio Mount Bushing
HomeElectrical & ElectronicsCab Entertainment SystemsRadio Accessories4E-1411: Radio Mount Bushing
4E-1411: Radio Mount Bushing

Cat® Radio Mount Bushing dampens vibration and provides stable support for securely mounting the radio unit in the equipment

Brand: Cat

Product Images
4E-1411: Radio Mount Bushing
4E-1411: Radio Mount Bushing

Cat® Radio Mount Bushing dampens vibration and provides stable support for securely mounting the radio unit in the equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4E-1411

Units of Measure

USMetric
Outside Diameter (mm): 22.2
Length (in): 1.11
Thread Size (in): 10-24
Outside Diameter (in): 0.87
Length (mm): 28.3
View More
Compatible Models for part number 4E-1411

WHEEL TRACTOR

623G 623F 621F 657G 621G 627G 627F 631G 637G

INTEGRATED TOOLCARRIER

IT18F IT14G2 IT24F IT38G IT14G IT38F IT28G IT28F

WHEEL TRACTOR-SCRAPER

613G

SOIL COMPACTOR

CS56B CS12 GC CS68B CP56B CS10 GC CP12 GC CS66B CP11 CP12 CP13 CP14 CS12 CS13 CS13 GC CS14 CS11 GC

EJECTOR TRUCK

740 D400E II

WHEEL DOZER

844 854G 854K 844H

OFF HIGHWAY TRUCK

777E 777 773

COMPACT WHEEL LOADER

906H 914K 914G 914G2 907H2 908M 906M 910K 907H 907M 908H

WHEEL LOADER

966F II 918F 928G 960F 907K 924GZ 928HZ 906K 906M 950F 924HZ 990H 990 924F 908K 936F 924H 908M 924G 980F 992G 992K 928F 938G 938F 966F 990 II 930G 994F 930H 970F 980F II 950F II

WHEEL SKIDDER

525 515

ARTICULATED TRUCK

D250E D250E II D300E D350E II 725 740 D400E II 730 735 D300E II

MINING EXCAVATOR

5230B 5130 5230 5130B

INDUSTRIAL ENGINE

C4.4

TRUCK

775E 775D 777D 69D 773E 772 773D 770 769D 769C 773B

QUARRY TRUCK

771D 777E 775D 775B 773E

TRACTOR

776D 772B 768C

VIBRATORY COMPACTOR

CP-64 CS-56 CS11 GC CS-56B CS-68B CS512 GC CP-56 CS-44 CP-74B CP-44 CP11 GC CS-54B CS-66B CS-78B CS-64B CS-76B CS10 GC CP-54B CS-76 CS-74 CS-74B CP-76 CP12 GC CP-74 CS-64 CP-56B CP-68B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced