Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveOther Final Drive Components4E-8535: Retainer Seal
HomeDrivetrainFinal DriveOther Final Drive Components4E-8535: Retainer Seal
4E-8535: Retainer Seal

Cat® Seal Retainer

Brand: Cat

Product Images
4E-8535: Retainer Seal
4E-8535: Retainer Seal
Contact your dealer for replacement options.

Cat® Seal Retainer

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4E-8535

Units of Measure

USMetric
Outside Diameter (mm): 202.0
Overall Height (in): 3.68
Material: Alloy Aluminum,Gray (Flake) Iron
Inside Diameter (mm): 90.0
Overall Height (mm): 93.5
Inside Diameter (in): 3.54
Outside Diameter (in): 7.95
View More
Compatible Models for part number 4E-8535

WHEEL SKIDDER

545D 545C 525D 545 555D

LOAD HAUL DUMP

R1600 R1600G

SOIL COMPACTOR

815F II 815F

WHEEL DOZER

814F 814F II

LANDFILL COMPACTOR

816F II 816K 816 816F

WHEEL LOADER

966F 970F 966F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced