Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4I-0191: Bolt-Hex Head
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4I-0191: Bolt-Hex Head
4I-0191: Bolt-Hex Head

Hex Head Bolt

Brand: Cat

Product Images
4I-0191: Bolt-Hex Head
4I-0191: Bolt-Hex Head
4I-0191: Bolt-Hex Head
4I-0191: Bolt-Hex Head
4I-0191: Bolt-Hex Head
Contact your dealer for replacement options.

Hex Head Bolt

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4I-0191

Units of Measure

USMetric
Bolt Length (in): 7.087
Bolt Length (mm): 180.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 3.78
Grip Length (mm): 96.0
Thread: Coarse
Thread Size (in - TPI) (in): M36-4
Hand of Thread: RH
Head Height (mm): 23.38
Material: Alloy Zinc,Low Alloy Steel
Thread Size (in): 0
Thread Size (mm): M36
Class or Grade: Iso 898-1 Class 10.9
Grade: 10.9
Material Description: ISO 898-1 Class 10.9
Hole Thread Pitch: 4.0
Thread Size (dia x pitch) (mm): M36x4
Drive (mm): 55.0
Overall Length (mm): 180.0
View More
Compatible Models for part number 4I-0191

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH W330B W345B II M325B M330D

MINING EXCAVATOR

5110B

TRACK LOADER

973C

LOGGER

322C

FRONT SHOVEL

5080

EXCAVATOR

322B L 330 L 345B II 324D FM LL 330-A L 330D MH 329D LN 325D FM LL 325B L 329D L 324D FM 336D 324D 324E 375-A L M325D MH 330D LN 320C FM 326D L 340D2 L 319C 324E L 568 FM LL 320D L 330D2 320D FM RR 318C 325C L 320D RR 336D LN 325C FM 330D2 L 324E LN 329D 330B L 330B LN 330D FM 345B 345C 330-A 325D FM 320D2 FM 325D L 320C 330-A L 320D 315B L 330 LN 325D MH 320D LRR 365C L MH 385C L MH 330C L 321D LCR 336D L 320B FM LL 375-A 330-A LN 568 FM 320B LU 345B II MH 329D2 L 322C FM 320D FM 315B FM L 320B LL 330B 330C FM 330D 324D LN 329D2 330C MH 345C MH M325D L MH 324D L 330D L 325C 325D 320B U 365B

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

330D L 329D L 336D L 330D 324D LN 325D L 325D 336D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced