Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4I-3124: M8 Shoulder Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4I-3124: M8 Shoulder Bolt
4I-3124: M8 Shoulder Bolt

Cat® M8 Shoulder Bolt With Internal Hexagonal Drive

Brand: Cat

Product Images
4I-3124: M8 Shoulder Bolt
4I-3124: M8 Shoulder Bolt
4I-3124: M8 Shoulder Bolt
4I-3124: M8 Shoulder Bolt
4I-3124: M8 Shoulder Bolt

Cat® M8 Shoulder Bolt With Internal Hexagonal Drive

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4I-3124

Units of Measure

USMetric
Hand of Thread: RH
Material: Coating Fluid,Alloy Steel
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Black Oxide
Bolt Length (in): 1.26
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M8
Bolt Length (mm): 32.0
Grip Length (in): 0.909
Thread Size (dia x pitch) (mm): M8x1.25
Grip Length (mm): 23.1
View More
Compatible Models for part number 4I-3124

TRACK-TYPE TRACTOR

D8R D6GC D8GC D8 GC

WHEEL TRACTOR

627H 623G 623H 621K OEM 637K 651 621H

MINI HYD EXCAVATOR

307B

ASPHALT PAVER

AP-655C BG-2455D AP-1055D BG-260D BG-2255C AP-1000D

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627K LRC 637K 621K

WHEEL SCRAPER

637K

LOAD HAUL DUMP

R1700

EXCAVATOR

330-A 312B L 322B L 330 L 345B II 345B L 311-A 320N 330-A L 325-A LN 320-A L 325-A FM L 325B L 315-A 320B 330-A L 320-A N 312B 315B L 325-A 315-A L 325 L 315B 311B 318B N 320B N 320B L 325 LN 312-A 320B LU 325-A L 318B 330B 322B 320-A 322-A 320 L 322 L 325B 307-A 330B L 322-A L 345B 320B U

MOTOR GRADER

24M

COMPACT WHEEL LOADER

902 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced