Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home4J-8979: SEAL
Home4J-8979: SEAL
4J-8979: SEAL

Brand: Cat

Product Images
4J-8979: SEAL
4J-8979: SEAL

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 4J-8979

We are still working on adding a description for this part.

Specifications for part number 4J-8979
Material: Urethane Rubber,Plastic Plastic
View More
Compatible Models for part number 4J-8979

WHEEL TRACTOR

650B 666 660B 657E 657B 627B 637D 666B

INTEGRATED TOOLCARRIER

IT18B IT12B IT14B IT28 IT28B IT18

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

931C II 935C 951C 951B 935B 941B 939 933 931 931B 931C 941 935C II

WINCH

53 59 58

MOTOR GRADER

12G 120G 120B 16 120 160G 12F 12E 140B 140G 16G 130G 140 14G 14E

BACKHOE

931 D3

COMPACT WHEEL LOADER

910 910F 910E

WHEEL LOADER

988 G926 916 920 G916 926 930 926E 966C 950 930R 930T

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D5 D8L D3C II D10 D9L D9H D3B D3C D4B D5B D6C D6D

RIPPER

8D 3 9 8 10 9D

TOOL BAR

6

TRUCK

769 769B

BULLDOZER

10C 10S 10U 8A 8S 8U 9C 9U 9S 3S LGP 3S 3P

RIPPER SCARIFIER

12G 130G 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced