Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4L-9983: CABLE A
Home4L-9983: CABLE A
4L-9983: CABLE A

Brand: Cat

fallback-image
Discontinued
4L-9983: CABLE A
Contact your dealer for replacement options.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Gen Set Engine
D399D379BD398B
Marine Engine
D379AD379BD398AD398BD399
Industrial Engine
D398D399D379D379BD398B
Gas Engine
G398G399G379G379A
View More
Gen Set Engine
D399D379BD398B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4L-9983
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4L-9983

We are still working on adding a description for this part.

Specifications for part number 4L-9983

We are still working on adding a specification for this part.

Compatible Models for part number 4L-9983

GEN SET ENGINE

D399 D379B D398B

MARINE ENGINE

D379A D379B D398A D398B D399

INDUSTRIAL ENGINE

D398 D399 D379 D379B D398B

GAS ENGINE

G398 G399 G379 G379A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert