Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home4N-3287: PUMP GP-F PR
Home4N-3287: PUMP GP-F PR
4N-3287: PUMP GP-F PR

Brand: Cat

fallback-image
4N-3287: PUMP GP-F PR

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 4N-3287

We are still working on adding a description for this part.

Specifications for part number 4N-3287

We are still working on adding a specification for this part.

Compatible Models for part number 4N-3287

GENERATOR

SR4 WEG SR4B

TRUCK ENGINE

3208 3406C 3406B 3408B 3116 3408 3406 3126

MOTOR GRADER

12H 12G 120G 120B 120 160H 12F 16H NA 160H NA 160H ES 12H NA 140B 12H ES 14H NA 163H NA 140H 140G 16G 140H NA 130G 140H ES 140 143H 14G 14E

GEN SET-MILITARY

3608

TRACK-TYPE TRACTOR

D7F D7G D5 D4D D4E D5B D6C D7G2

WHEEL SKIDDER

518 528

MARINE AUXILIARY

3608

MARINE ENGINE

3508 3208 3408B 3408C 3412C 3412 3406B 3408 3406

PIPELAYER

572F 572G 571G 571F 561D 561C

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080

EXCAVATOR

225 375-A L 235 215 375-A 245 245D 245B

RIPPER SCARIFIER

12G 130G 140G 16G

GENERATOR SET

3412C 3406C

WHEEL TRACTOR

623B 621B 633D 613 627 621 639D 627B 631D 637D

RECLAIMER MIXER

RM-250C RM-350B RM-350

HYDRAULIC CONTROL

143 140

TRACK LOADER

951C 951B 941B 977K 983B 955K 955L 941

SOIL COMPACTOR

825C 815

COLD PLANER

PR-1000C PR-1000 PR-450C PM-465 PR-450 PR-750B

WHEEL DOZER

834B 824C 814

LANDFILL COMPACTOR

836 816 826C

WHEEL LOADER

920 988B 980B 980C 992C 980F 930 966C 950 980F II

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RM-350B RR-250 RR-250B

ENGINE - MACHINE

3116 3406B 3408 3208

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C 3412C 3508 3304B 3406 3408 3516

ARTICULATED TRUCK

D400E D400D D350E D35HP D400 D40D

RIPPER

4

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3412 3406C 3406 3116 3408B 3408C 3160

TRUCK

769C 773B

QUARRY TRUCK

775B

WHEEL SCRAPER

627 637B 627B 637 621B

TRACTOR

772B 768C

BULLDOZER

824S 825 834U 834S 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced