Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4N-4161: Mount
Home4N-4161: Mount
4N-4161: Mount

Mount Assembly

Brand: Cat

Product Images
4N-4161: Mount
4N-4161: Mount

Mount Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4N-4161
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4N-4161

Units of Measure

USMetric
Head Outside Diameter (mm): 98.6
Pilot Outside Diameter (mm): 56.9
Mount Height (in): 1.78
Head Outside Diameter (in): 3.88
Inside Diameter (mm): 20.2
Head Thickness (mm): 36.6
Head Thickness (in): 1.44
Pilot Outside Diameter (in): 2.24
Inside Diameter (in): 0.8
Bonded Sleeve: No
Mount Height (mm): 45.2
Mount Type: Two-Piece - Symmetric
View More
Compatible Models for part number 4N-4161

GENERATOR

SR4

GEN SET ENGINE

3406C 3406B

INTEGRATED TOOLCARRIER

IT12

FRONT SHOVEL

235C

EXCAVATOR

235B 235C 235 235D

COMPACT WHEEL LOADER

910

WHEEL LOADER

G910

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert