Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings4N-5629: Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings4N-5629: Bearing
4N-5629: Bearing

Straight Sleeve Bearing

Brand: Cat

Product Images
4N-5629: Bearing
4N-5629: Bearing

Straight Sleeve Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-5629
Approximate Overall Length (mm): 16.0
External Groove: Yes
Approximate Outside Diameter (mm): 32.0
Material: Bronze
Approximate Inside Diameter (mm): 26.0
Internal Groove: No
Cross Holes: Yes
View More
Compatible Models for part number 4N-5629

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D5H D7H D5H XL D4H III D8R D4H D8N D6H D4H XL

GENERATOR

SR4

RIPPER

7 6 5 8

PIPELAYER

578

INDUSTRIAL ENGINE

3304 3306 D330C D333C

BULLDOZER

6S 8U 5A 7A 7S 5P 5S 7U 6SU 8SU 7SU 6A 7S LGP 8A

WINCH

57H 57 56 55 54 54H 56H

TRACK SKIDDER

D4HTSK II D5HTSK II D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced