4N-6116: PUMP G
+ / - Hover over image to Zoom
Other Views

    4N-6116: PUMP G

    Part Number: 4N-6116
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9.9
    • Height (mm): 251.46
    • Length (in): 17.5
    • Length (mm): 444.5
    • Width (mm): 322.58
    We currently do not have any equipment model information for this part.