4N-6640: MUFFLER A
+ / - Hover over image to Zoom
Other Views

    4N-6640: MUFFLER A

    Part Number: 4N-6640
    Brand: Cat
    Retrieving Price.....

    Muffler

    Description:

    • Mufflers reduce the amount of noise emitted by the exhaust of an internal combustion engine.


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 332.74
    • Length (mm): 830.58
    • Width (mm): 497.84
    track-type tractor
    D3B, D3, 3P 53 D3C II D3C, 3 3S

    wheel-type loader
    910

    track-type loader
    931, 931B, 931C II 931C