Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys4N-6708: 8" Outer Diameter Air Compressor Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys4N-6708: 8" Outer Diameter Air Compressor Pulley
4N-6708: 8" Outer Diameter Air Compressor Pulley

Cat® Air Compressor Pulley connects to the compressor shaft, driving air compression through belt power transmission within the system

Brand: Cat

fallback-image
4N-6708: 8" Outer Diameter Air Compressor Pulley

Cat® Air Compressor Pulley connects to the compressor shaft, driving air compression through belt power transmission within the system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-6708
Width (mm): 228.6
Height (mm): 83.8
Material: Ductile (Spheroidal) Iron
Length (mm): 241.3
View More
Compatible Models for part number 4N-6708

ENGINE - MACHINE

3208

TRUCK ENGINE

3208

PNEUMATIC COMPACTOR

PS-500

COLD PLANER

PR-1000C PR-1000

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced