Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home4N-8307: MUFFLER A
Home4N-8307: MUFFLER A
4N-8307: MUFFLER A

Muffler

Brand: Cat

Product Images
4N-8307: MUFFLER A
4N-8307: MUFFLER A
Contact your dealer for replacement options.

Muffler

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 4N-8307

Description:

  • Mufflers reduce the amount of noise emitted by the exhaust of an internal combustion engine.


Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

View More
Specifications for part number 4N-8307
Width (mm): 624.84
Height (mm): 447.04
Material: Alloy Mixed: Metal
Length (mm): 1,323.34
View More
Compatible Models for part number 4N-8307

SOIL COMPACTOR

825B

WHEEL DOZER

824B

LANDFILL COMPACTOR

826B

WHEEL LOADER

988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced