Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemRadiator & Components4N-8559: CORE A RAD
HomeEngineCooling SystemRadiator & Components4N-8559: CORE A RAD
4N-8559: CORE A RAD

Radiator Core

Brand: Cat

Product Images
4N-8559: CORE A RAD
4N-8559: CORE A RAD

Radiator Core

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-8559

Units of Measure

USMetric
Width (mm): 1,282.7
Height (mm): 373.38
Length (in): 55.25
Height (in): 14.7
Length (mm): 1,403.35
View More
Compatible Models for part number 4N-8559

ENGINE - MACHINE

3408

GENERATOR

SR4 WEG

GEN SET ENGINE

3406C 3406 3408B 3408C 3406B 3408 D379B 3412C 3412

GENERATOR SET

3408C 3406C

MARINE ENGINE

3406B 3408C 3406C

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406 3412 D379 3412E D379B 3412C 3406B 3406C 3408E 3408B 3408C

ENGINE

G3406 G3408

GAS ENGINE

G379A G379 G3408 G3406

COLD PLANER

PR-450 PR-450C

OEM SOLUTIONS

3412C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced