Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemRadiator & Components4N-8995: CORE A RAD
HomeEngineCooling SystemRadiator & Components4N-8995: CORE A RAD
4N-8995: CORE A RAD

Radiator Core

Brand: Cat

Product Images
4N-8995: CORE A RAD
4N-8995: CORE A RAD

Radiator Core

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-8995

Units of Measure

USMetric
Width (mm): 1,403.35
Height (mm): 368.3
Length (in): 56.5
Length (mm): 1,435.1
Height (in): 14.5
View More
Compatible Models for part number 4N-8995

ENGINE - MACHINE

3408

GENERATOR

SR4

GEN SET ENGINE

3406 3408B 3408C 3508 3408 D379B 3412C 3412 3512 3516

GENERATOR SET

3406C 3412C

MARINE ENGINE

3408C 3412C

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

D348 3406 3508 3512 3412 D379 3412E D379B 3412C 3516 3408E 3408B 3408C

GAS ENGINE

G379A G3412 G379 G3408

OEM SOLUTIONS

3412C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced