Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home4N-9191: SPRING
Home4N-9191: SPRING
4N-9191: SPRING

Governor Spring

Brand: Cat

Product Images
4N-9191: SPRING
4N-9191: SPRING

Governor Spring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-9191

Units of Measure

USMetric
Width (mm): 33.02
Height (mm): 33.02
Length (in): 2.2
Material: Stainless Steel
Height (in): 1.3
Length (mm): 55.88
View More
Compatible Models for part number 4N-9191

TRACK-TYPE TRACTOR

D10

GENERATOR

SR4

RIPPER

10

MARINE ENGINE

3304 3306 D333C D330C

INDUSTRIAL ENGINE

3304 3306 D330C D333C

BULLDOZER

10S 10U 10C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced