Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemRadiator & Components4P-0890: Radiator Core Assembly
Home
EngineCooling SystemRadiator & Components
4P-0890: Radiator Core Assembly
4P-0890: Radiator Core Assembly

Radiator Core

Brand: Cat

Product Images
4P-0890: Radiator Core Assembly
4P-0890: Radiator Core Assembly
Contact your dealer for replacement options.

Radiator Core

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4P-0890
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4P-0890

Units of Measure

USMetric
Width (mm): 222.25
Height (mm): 170.18
Length (in): 41.5
Material: Structural Steel,Alloy Mixed: Metal,Carbon Steel,Alloy Copper,Alloy Steel
Length (mm): 1,054.10
Height (in): 6.7
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4P-0890

TRACK-TYPE TRACTOR

D4H D4H XL D4H III

INTEGRATED TOOLCARRIER

IT18B IT28B

TRACK SKIDDER

D4HTSK II D4HTSK III

WHEEL LOADER

936E 926E 936F G936 926 936 916

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert