Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4P-1356: PUMP G
Home4P-1356: PUMP G
4P-1356: PUMP G

Fuel Injection Pump

Brand: Cat

Product Images
4P-1356: PUMP G
4P-1356: PUMP G
Contact your dealer for replacement options.

Fuel Injection Pump

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Fuel injection pumps drive fuel into the cylinders of engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Description:

  • Fuel injection pumps drive fuel into the cylinders of engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 368.3
Height (mm): 266.7
Length (in): 25
Height (in): 10.5
Length (mm): 635
Units of MeasureUSMetric
Width (mm): 368.3
Height (mm): 266.7
Length (in): 25
View More
Compatible Models
Compatible Models
Truck Engine
3406C3406B
View More
Truck Engine
3406C3406B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert