Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables4P-1826: Air Inlet Heater Magnetic Switch Wire
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables4P-1826: Air Inlet Heater Magnetic Switch Wire
4P-1826: Air Inlet Heater Magnetic Switch Wire

Cat® Wire Assembly with Terminals

Brand: Cat

Product Images
4P-1826: Air Inlet Heater Magnetic Switch Wire
4P-1826: Air Inlet Heater Magnetic Switch Wire
4P-1826: Air Inlet Heater Magnetic Switch Wire
4P-1826: Air Inlet Heater Magnetic Switch Wire
4P-1826: Air Inlet Heater Magnetic Switch Wire

Cat® Wire Assembly with Terminals

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-1826

Units of Measure

USMetric
Standard Color: Black
Length (in): 4.52
Material: Alloy Mixed: Metal
Wire Gauge (AWG): 6
Wire Length (mm): 115.0
Connector Type: 1/4 inch M6 Rings
View More
Compatible Models for part number 4P-1826

TRACK-TYPE TRACTOR

30/30 DEUCE

CHALLENGER

35 45 55

TRUCK ENGINE

3126 3114 3116

COMBINE

465 460 470

COMBINE HARVESTER

460

INDUSTRIAL ENGINE

3116 3126

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced