Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4P-7360: PAN OIL
Home4P-7360: PAN OIL
4P-7360: PAN OIL

Oil Pan

Brand: Cat

Product Images
4P-7360: PAN OIL
4P-7360: PAN OIL

Oil Pan

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4P-7360
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4P-7360

Units of Measure

USMetric
Width (mm): 433.07
Height (mm): 370.84
Length (in): 42.05
Material: Alloy Aluminum
Height (in): 14.6
Length (mm): 1,068.07
View More
Compatible Models for part number 4P-7360

ENGINE - MACHINE

3176C C-12

CHALLENGER

65E 75D 85C MTC855 75C MTC835 85E 75E 85D 95E MT865 MT845 75 MTC865 MTC845 MT855 MT835

GEN SET ENGINE

C-12

TRUCK ENGINE

C-10 C-12 3176B 3176

TRACK FELLER BUNCHER

TK1051

INDUSTRIAL ENGINE

C-12 C-10 3176C 3176B

SOIL COMPACTOR

815F

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert