Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components4P-9220: Engine Basic Air Cleaner
HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components4P-9220: Engine Basic Air Cleaner
4P-9220: Engine Basic Air Cleaner

Cat® Engine Right Hand Side Basic Air Cleaner is used to filter out harmful contaminants from the incoming air before they enter the engine

Brand: Cat

fallback-image
4P-9220: Engine Basic Air Cleaner

Cat® Engine Right Hand Side Basic Air Cleaner is used to filter out harmful contaminants from the incoming air before they enter the engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-9220

Units of Measure

USMetric
Width (mm): 99,999.99
Type: Round
Height (mm): 99,999.99
Length (in): 19.65
Outlet Size (mm): 99999.99
Outlet Size (in): 3937.008
Width (in): 3,937.008
Height (in): 3,937.008
Length (mm): 499.1
View More
Compatible Models for part number 4P-9220

MARINE ENGINE

3412E 3412

INDUSTRIAL ENGINE

3412

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced