Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home4P-9350: KIT-ENGINE PARTS
Home4P-9350: KIT-ENGINE PARTS
4P-9350: KIT-ENGINE PARTS

Brand: Cat

fallback-image
Discontinued
4P-9350: KIT-ENGINE PARTS
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

7W-2315: 20.75mm Inner Diameter Retainer
7W-2315: 20.75mm Inner Diameter RetainerQuantity: 9
7W-8301: Fastener Group
7W-8301: Fastener GroupQuantity: 3
211-0592: BEARING - MA
211-0592: BEARING - MAQuantity: 1
8M-2296: NUT
8M-2296: NUTQuantity: 4
1W-6318: Fuel Injection Tube Number 8
1W-6318: Fuel Injection Tube Number 8Quantity: 1
1W-6316: Fuel Injection Line Number 6
1W-6316: Fuel Injection Line Number 6Quantity: 1
1W-6314: Fuel Injection Tube Number 4
1W-6314: Fuel Injection Tube Number 4Quantity: 1
9Y-7212: Engine Piston Body
9Y-7212: Engine Piston BodyQuantity: 1
9L-9098: 6.26mm White Color Carbon Stop Seal
9L-9098: 6.26mm White Color Carbon Stop SealQuantity: 4
114-3364: 9.78mm Outer Diameter Sealing Washer
114-3364: 9.78mm Outer Diameter Sealing WasherQuantity: 4
142-6217: 140.2mm Inside Diameter Seal-O-Ring
142-6217: 140.2mm Inside Diameter Seal-O-RingQuantity: 1
7E-5665: 1.6mm Thick Pin Retainer
7E-5665: 1.6mm Thick Pin RetainerQuantity: 2
7N-7591: 80 Teeth Crankshaft Gear
7N-7591: 80 Teeth Crankshaft GearQuantity: 1
3E-6772: 17.90mm Inner Diameter Water Seal
3E-6772: 17.90mm Inner Diameter Water SealQuantity: 16
4N-1918: 13.55mm Thick Spiral Wound Gasket
4N-1918: 13.55mm Thick Spiral Wound GasketQuantity: 1
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
1H-1023: 1.78 x 9.25mm 75A NBR O-RingQuantity: 4
9L-5854: 130.175mm Inner Diameter Filler Band
9L-5854: 130.175mm Inner Diameter Filler BandQuantity: 1
9H-1031: Cylinder Block Hard Washer
9H-1031: Cylinder Block Hard WasherQuantity: 2
9F-7450: 0.8mm Thick Water Lines Flange Gasket
9F-7450: 0.8mm Thick Water Lines Flange GasketQuantity: 1
8M-8283: 2.6 X 22mm 70A VMQ O-Ring
8M-8283: 2.6 X 22mm 70A VMQ O-RingQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 2
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 4
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O RingQuantity: 1
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 5
4W-7018: Fuel Injector Nozzle
4W-7018: Fuel Injector NozzleQuantity: 9
4N-6340: Oil Pan Gasket
4N-6340: Oil Pan GasketQuantity: 1
4H-9541: 0.8mm Thick Exhaust Flange Gasket
4H-9541: 0.8mm Thick Exhaust Flange GasketQuantity: 1
122-0321: 184.29mm Long Exhaust Valve
122-0321: 184.29mm Long Exhaust ValveQuantity: 4
134-3761: 137mm Gauge Diameter Piston Ring
134-3761: 137mm Gauge Diameter Piston RingQuantity: 2
1W-5283: 36.5mm Inner Diameter Exhaust Valve Insert
1W-5283: 36.5mm Inner Diameter Exhaust Valve InsertQuantity: 4
1W-6311: Fuel Injection Tube Number 1
1W-6311: Fuel Injection Tube Number 1Quantity: 1
1W-5285: TURBO G
1W-5285: TURBO GQuantity: 1
Showing 1 to 32 of 76Load More
DescriptionSpecificationsCompatible Models
Description for part number 4P-9350

We are still working on adding a description for this part.

Specifications for part number 4P-9350

We are still working on adding a specification for this part.

Compatible Models for part number 4P-9350

MARINE ENGINE

3408B 3408

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced