Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home4S-9261: Premium High Output Battery
Home4S-9261: Premium High Output Battery
4S-9261: Premium High Output Battery

12 Volt Premium High Output Battery

Brand: Cat

Product Images
4S-9261: Premium High Output Battery

12 Volt Premium High Output Battery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 4S-9261

Description:
Cat® Batteries supply your equipment with the necessary energy to operate.

Attributes:
1) Industry leading cold cranking amp capability
2) Maximum vibration resistance
3) Maintenance free or low maintenance designs are available in wet and dry configurations

Application:
Ideal for Cat machine and engine applications

View More
Specifications for part number 4S-9261
Reserve Capacity (Mins): 292.0
Voltage (volts): 12
View More
Compatible Models for part number 4S-9261

GENERATOR

SR4 WEG

WINCH

55

MOTOR GRADER

12G 120G 120 12F 12E 140G 130G 140 14G 14E

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D6D SR D3 D5 D8L D9L D3B D4B D4D D4E D5B D6C D6D D6E

MARINE ENGINE

D353E D334 D353C D353D D379A D379B D399 D330A D330B D330C D333A D333B D333C 3304 3306 D349 D346 D348 3406 D398A D398B

PIPELAYER

572G 571G 561D 561C

EXCAVATOR

225 235 215 235B

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

621S

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

963 973 951C 951B 983 977H 941B 977K 977L 931 931B 955H 943 955K 955L 941 953

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

COMPACT WHEEL LOADER

910

WHEEL LOADER

950B/950E 950B 950E 920 936E 980B 930 936 966D 966C 966E G936 966R 950

ENGINE - MACHINE

3408

GEN SET ENGINE

3306 3304 3408B 3304B 3306B

RIPPER

4 953 951 955 943

INDUSTRIAL ENGINE

3304 3306 D320A D333C D342 D343 D348 D349 D346 D398B 3406 3408B D398 D399 D353C D353E D353D D342C D330C D379 D379B

TRUCK

773B

WHEEL SCRAPER

637D 639D 627B

TRACTOR

772B

GAS ENGINE

G399 G379A G343 G379

BULLDOZER

6A 6S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced