4S-9701: SHAFT A
+ / - Hover over image to Zoom
Other Views

    4S-9701: SHAFT A

    Part Number: 4S-9701
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Shaft

    Description:

    • Shafts are an important component of turbocharger turbines, which converts engine exhaust gas into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    UNITS:
    • US
    • Metric
    • Height (in): 3.7
    • Height (mm): 94
    • Length (in): 8.8
    • Length (mm): 223.5
    • Width (mm): 94
    track-type tractor
    D7F

    wheel-type loader
    950

    engine - industrial
    3304, D330C