Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges4T-9128: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges4T-9128: Bucket Cutting Edge
4T-9128: Bucket Cutting Edge

Cat® 30 mm Bolt-On Bucket Cutting Edge - RH

Brand: Cat

Product Images
4T-9128: Bucket Cutting Edge
4T-9128: Bucket Cutting Edge
4T-9128: Bucket Cutting Edge
4T-9128: Bucket Cutting Edge
4T-9128: Bucket Cutting Edge
Contact your dealer for replacement options.

Cat® 30 mm Bolt-On Bucket Cutting Edge - RH

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-9128

Units of Measure

USMetric
Position: Rh
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.181
Hole Quantity: 4
Edge Length (in): 3,937.008
Edge Shape: Continuous
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 30.0
End 1 Hole Offset (in): 3,937.008
Edge Length (mm): 99,999.99
Width (mm): 360.0
End 1 Hole Offset (mm): 99,999.99
Hole Spacing (in): 5.709
Attachment Method: Bolt-on
Hole Spacing (mm): 145.0
Width (in): 14.173
View More
Compatible Models for part number 4T-9128

WHEEL LOADER

966D 966E 966F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced