Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home4V-3391: Hose Assembly
Home4V-3391: Hose Assembly
4V-3391: Hose Assembly

Air Conditioning Hose Assembly

Brand: Cat

Product Images
4V-3391: Hose Assembly
4V-3391: Hose Assembly

Air Conditioning Hose Assembly

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4V-3391
Overall Length (mm): 1,815.0
Weight (kg): 5.872
Material: Other Hose
View More
Compatible Models for part number 4V-3391

WHEEL DOZER

834B

BULLDOZER

834U 834S

WHEEL LOADER

988B 992C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced