Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components4V-6485: 7/16" X 1/2" Brake Lines Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components4V-6485: 7/16" X 1/2" Brake Lines Adapter
4V-6485: 7/16" X 1/2" Brake Lines Adapter

Cat® 7/16" X 1/2" Brake Lines Brass Adapter is used to connect different brake line connections for a secure fit

Brand: Cat

fallback-image
4V-6485: 7/16" X 1/2" Brake Lines Adapter

Cat® 7/16" X 1/2" Brake Lines Brass Adapter is used to connect different brake line connections for a secure fit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4V-6485
Transmission and Hydraulic Oil Compatibile Seal: 1J-9671 (1/2-20)
Oil and Fuel Compatible Seal: 214-7567 (1/2-20)
Coolant and Urea Compatible Seal: 291-8144 (1/2-20)
Material: Alloy Brass
View More
Compatible Models for part number 4V-6485

WHEEL SKIDDER

528B 530B 528

WINCH

528

WHEEL LOADER

966D 966E 950B 950E 950 920 930 930R 930T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced