Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports4V-8591: Suspension Seat Upper Mounting Block
HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports4V-8591: Suspension Seat Upper Mounting Block
4V-8591: Suspension Seat Upper Mounting Block

Cat® Suspension Seat Upper Mounting Block is used to connect the seat to the frame and absorbs vibrations for a smoother ride

Brand: Cat

fallback-image
4V-8591: Suspension Seat Upper Mounting Block

Cat® Suspension Seat Upper Mounting Block is used to connect the seat to the frame and absorbs vibrations for a smoother ride

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4V-8591
Material: Polyolefin Plastic,Plastic Plastic
View More
Compatible Models for part number 4V-8591

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT28B IT18

TRACK LOADER

963 973 977L 983B 943 955L 953

SOIL COMPACTOR

825C 815B

WHEEL DOZER

834B 814B 824C

WINCH

57H 57 56 55 54 58 56H

LANDFILL COMPACTOR

826C 816B

COMPACT WHEEL LOADER

910

WHEEL LOADER

950B/950E 950B 950E G926 916 920 936E 988B G916 926 980C 992C 930 936 926E 966D 966C 966E G936 950

TRACK-TYPE TRACTOR

D7G D7H D8K D8L D10 D9L D9N D9H D4H D11N D5H D6H

ARTICULATED TRUCK

D550B D44B D35HP D400

RIPPER

7 6 5 4 8 963 953 11 10 943

PIPELAYER

589

TRUCK

785 789 777B 769C 773B

TRACTOR

776 776B 772B 768C

BULLDOZER

4S 4P 10C 5A 5P 5S 7SU 6A 6S 11U 7A 10S 7S 7U 6SU 10U 11SU 8A 824S 8S 8U 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced