Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses4W-2420: 716 HOSE
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses
4W-2420: 716 HOSE
4W-2420: 716 HOSE

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
4W-2420: 716 HOSE
4W-2420: 716 HOSE
4W-2420: 716 HOSE
4W-2420: 716 HOSE
4W-2420: 716 HOSE

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4W-2420
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4W-2420
Overall Length (mm): 420.0
Weight (kg): 0.549
Material: Medium Pressure Hose,Low Pressure Hose
View More
Compatible Models for part number 4W-2420

GENERATOR

SR4 SR4B

GENERATOR SET

3516C 3516B 3512B

WHEEL TRACTOR

627E 623B 627F 623E 623F 621B 621E 621F

TRUCK ENGINE

1673C 3406E 3406C 3406B 3306C 3306B 3306

RECLAIMER MIXER

RM-250C

PETROLEUM ENGINE

3516C 3512E

WHEEL DOZER

814B

COLD PLANER

PM-465

MOTOR GRADER

14H NA

WHEEL LOADER

980C

SOIL STABILIZER

SS-250B

ROAD RECLAIMER

RR-250B

GEN SET ENGINE

3406C 3306 3304 3406B 3304B 3306B

MARINE ENGINE

3406B 3516B

MARINE AUXILIARY

3512C 3516C 3512B 3516B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 3306B D333C 3406C D330C

WHEEL SCRAPER

623F 627F 623E 621E 621F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert