Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4W-4067: 716 HOSE
Home4W-4067: 716 HOSE
4W-4067: 716 HOSE

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
4W-4067: 716 HOSE
4W-4067: 716 HOSE

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


Attributes:
Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


Recommended Application:
Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


Attributes:
Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


Recommended Application:
Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Overall Length (mm): 1,200
Weight (kg): 0.815
Material: Medium Pressure Hose
Overall Length (mm): 1,200
Weight (kg): 0.815
Material: Medium Pressure Hose
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4W-4067
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4W-4067

Description:
Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


Attributes:
Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


Recommended Application:
Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 4W-4067
Overall Length (mm): 1,200
Weight (kg): 0.815
Material: Medium Pressure Hose
View More
Compatible Models for part number 4W-4067

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert