Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsEngine & Brake Hoses4W-4901: HOSE A
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsEngine & Brake Hoses4W-4901: HOSE A
4W-4901: HOSE A

Low Pressure Engine and Air Brake Hose Assembly

Brand: Cat

Product Images
4W-4901: HOSE A
4W-4901: HOSE A

Low Pressure Engine and Air Brake Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-4901
Overall Length (mm): 750.0
Weight (kg): 0.272
Material: Low Pressure Hose,Medium Pressure Hose
View More
Compatible Models for part number 4W-4901

GENERATOR

SR4

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C 3608 3606 3408 3616 3412C

GENERATOR SET

3408C 3412C

MARINE ENGINE

3408 3412C 3412D 3412 3408B 3408C

INDUSTRIAL ENGINE

3412 3408B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced