Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home4W-5193: WHEEL
Home4W-5193: WHEEL
4W-5193: WHEEL

Turbocharger Cartridge Compressor Wheel

Brand: Cat

Product Images
4W-5193: WHEEL
4W-5193: WHEEL

Turbocharger Cartridge Compressor Wheel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-5193

Units of Measure

USMetric
Width (mm): 129.5
Height (mm): 73.7
Length (in): 5.1
Height (in): 2.9
Length (mm): 129.5
View More
Compatible Models for part number 4W-5193

SOIL STABILIZER

SS-250

ROAD RECLAIMER

RR-250

TRUCK ENGINE

3406C 3406B

ARTICULATED TRUCK

D40D D400D

WHEEL TRACTOR

621E 621F 623E 623F 627E 627F

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406C

WHEEL SCRAPER

621E 623F 621F 627F 623E 627E

EXCAVATOR

245B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced