Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home4W-5340: HOSE A
Home4W-5340: HOSE A
4W-5340: HOSE A

Low Pressure Engine and Air Brake Hose Assembly

Brand: Cat

Product Images
4W-5340: HOSE A
4W-5340: HOSE A
Contact your dealer for replacement options.

Low Pressure Engine and Air Brake Hose Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 4W-5340

Description:
Channels air, engine oil, water, lubricating oils, diesel fuel, or petroleum based hydraulic oils within an engine or air braking system.


Attributes:
Features a synthetic rubber tube, textile inner braid, high tensile steel wire braid reinforcement and a textile braid cover that provide long life and excellent dependability.


Recommended Application:
Low pressure service on engine and air brake systems.

View More
Specifications for part number 4W-5340
Overall Length (mm): 750.0
Weight (kg): 1.818
Material: Low Pressure Hose
View More
Compatible Models for part number 4W-5340

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced