Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits504-3415: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
504-3415: Single Cylinder Head Install Kit
504-3415: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit ensures a complete sealing solution for single-cylinder engine configurations to prevent leaks

Brand: Cat

Product Images
0.8mm Thick Water Lines Gasket
1.78 x 9.27mm 90A NBR O-Ring
10.52mm Inner Diameter Seal O Ring
1.03mm Thick Turbocharger Gasket
0.35mm Thick Turbocharger Oil Exhaust Gasket
1.83 x 8.92mm 90A NBR O-Ring
2.95 x 29.74mm 90A FKM O-Ring
5.33 x 23.16mm 78A HNBR O-Ring
0.8mm Thick Temperature Regulator Housing Gasket
1.6mm Thick Exhaust Manifold Gasket
M10 x 1.5mm Hex Flange Nut
MJ10 x 1.5 Thread Taperlock Stud
STOR O-Ring Seal (SAE 9/16-18)
1.63 x 7.65mm 90A FKM O-Ring
2.46 x 19.18mm 70A EPDM O-Ring
1.83 x 8.92mm 75A FKM O-Ring
Cylinder Head Gasket
5.33 x 85.09mm 75A NBR O-Ring
Engine Coolant Dust Cap
1.83 x 8.92mm 90A FKM O-Ring
1.78 x 9.27mm 90A FKM O-Ring
2.21 x 16.36mm 90A NBR O-Ring
Engine Ribbon Seal
2.21 x 16.36mm 70A EPDM O-Ring
1.98 x 11.89mm 70A EPDM O-Ring
504-3415: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit ensures a complete sealing solution for single-cylinder engine configurations to prevent leaks

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

133-4995: Cylinder Head Gasket
133-4995: Cylinder Head GasketQuantity: 1
8H-2046: 5.33 x 85.09mm 75A NBR O-Ring
8H-2046: 5.33 x 85.09mm 75A NBR O-RingQuantity: 1
157-0670: Engine Coolant Dust Cap
157-0670: Engine Coolant Dust CapQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 6
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 2
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 4
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 1
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 1
126-5466: 0.8mm Thick Water Lines Gasket
126-5466: 0.8mm Thick Water Lines GasketQuantity: 1
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 3
5P-7814: 10.52mm Inner Diameter Seal O Ring
5P-7814: 10.52mm Inner Diameter Seal O RingQuantity: 1
7C-7431: 1.03mm Thick Turbocharger Gasket
7C-7431: 1.03mm Thick Turbocharger GasketQuantity: 2
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 2
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
136-0812: 0.8mm Thick Temperature Regulator Housing Gasket
136-0812: 0.8mm Thick Temperature Regulator Housing GasketQuantity: 1
272-1956: 1.6mm Thick Exhaust Manifold Gasket
272-1956: 1.6mm Thick Exhaust Manifold GasketQuantity: 6
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 8
418-6781: MJ10 x 1.5 Thread Taperlock Stud
418-6781: MJ10 x 1.5 Thread Taperlock StudQuantity: 8
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 10
238-5079: 1.63 x 7.65mm 90A FKM O-Ring
238-5079: 1.63 x 7.65mm 90A FKM O-RingQuantity: 2
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Specifications for part number 504-3415

We are still working on adding a specification for this part.

Compatible Models for part number 504-3415

TRACK-TYPE TRACTOR

D6N D5N

PIPELAYER

561N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert