Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home504-9149: SOCKET HEAD BOLT
Home504-9149: SOCKET HEAD BOLT
504-9149: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
504-9149: SOCKET HEAD BOLT
504-9149: SOCKET HEAD BOLT
504-9149: SOCKET HEAD BOLT
504-9149: SOCKET HEAD BOLT
504-9149: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 504-9149

Units of Measure

USMetric
Thread Size (in - TPI) (in): 1 1/14-7
Bolt Length (in): 12
Drive Type: Internal Hex
Head Height (in): 1.25
Grip Length (in): 8.88
Drive (in): 7/8
Head Diameter (in): 1.88
Material: STEEL,Carbon Steel,Alloy Zinc,Alloy Steel
Bolt Type: Socket Head
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Coating: Zinc
Hand of Thread: RH
Thread Size (in): 0.049
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.250
Bolt Length (mm): 304.8
Thread Size (dia x pitch) (mm): 1.250x7
Grip Length (mm): 225.55
View More
Compatible Models for part number 504-9149

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced