Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges506-0795: Bucket Base Edge
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edges
506-0795: Bucket Base Edge
506-0795: Bucket Base Edge

Cat® 50 mm x 2142 mm Stepped Base Edge

Brand: Cat

Product Images
506-0795: Bucket Base Edge
506-0795: Bucket Base Edge
506-0795: Bucket Base Edge
506-0795: Bucket Base Edge
506-0795: Bucket Base Edge
506-0795: Bucket Base Edge

Cat® 50 mm x 2142 mm Stepped Base Edge

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 506-0795
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 506-0795

Units of Measure

USMetric
Shape: Stepped
Width Between Sidebars (mm): 99,999.99
End Depth (in): 22.087
Overall Width (in): 84.331
Bevel Angle: 35.0
Material: Alloy Steel,Abrasion Resistant Steel
Thickness Class: 50
Overall Width (mm): 2,142.0
Width Between Sidebars (in): 3,937.008
End Depth (mm): 561.0
View More
Compatible Models for part number 506-0795

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert