Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home507-7398: O-RING
Home507-7398: O-RING
507-7398: O-RING

O-ring

Brand: Cat

fallback-image
507-7398: O-RING

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 507-7398

Units of Measure

USMetric
Polymer: Nbr (nitrile Butadiene)
Material: Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 60a
Cross Section Diameter (mm): 23.6
Inside Diameter (mm): 19.4
Cross Section Diameter (in): 0.929
Inside Diameter (in): 0.764
View More
Compatible Models for part number 507-7398

TELEHANDLER

TH357D TH3510D TH408 TH3510 TH357 TH408D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced