Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket End Bits508-4580: Bucket Cutting Edge End Bit
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket End Bits
508-4580: Bucket Cutting Edge End Bit
508-4580: Bucket Cutting Edge End Bit

Cat® 40 mm Bolt-On Bucket End Bit - RH/LH

Brand: Cat

Product Images
508-4580: Bucket Cutting Edge End Bit
508-4580: Bucket Cutting Edge End Bit
508-4580: Bucket Cutting Edge End Bit
508-4580: Bucket Cutting Edge End Bit
508-4580: Bucket Cutting Edge End Bit

Cat® 40 mm Bolt-On Bucket End Bit - RH/LH

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 508-4580
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 508-4580

Units of Measure

USMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.575
Depth (mm): 562
Hole Quantity: 3
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Depth (in): 22.126
Thickness (mm): 40
Width (mm): 265
Hole Spacing (in): 3.071
Attachment Method: Bolt-On
Hole Spacing (mm): 78
Width (in): 10.433
View More
Compatible Models for part number 508-4580

WHEEL LOADER

982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert