Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers508-7342: 7mm Long Sealing Bushing
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers508-7342: 7mm Long Sealing Bushing
508-7342: 7mm Long Sealing Bushing

Cat® 7 mm Long Sealing Bushing for solenoid provides a sealed connection for solenoid components, preventing leakage and ensuring proper operation

Brand: Cat

Product Images
508-7342: 7mm Long Sealing Bushing
508-7342: 7mm Long Sealing Bushing
508-7342: 7mm Long Sealing Bushing
508-7342: 7mm Long Sealing Bushing
508-7342: 7mm Long Sealing Bushing
Contact your dealer for replacement options.

Cat® 7 mm Long Sealing Bushing for solenoid provides a sealed connection for solenoid components, preventing leakage and ensuring proper operation

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 508-7342

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.12
Inside Diameter (mm): 3.0
Material: Copper Alloy,Carbon Steel
Notes: With plastic plug
Outside Diameter (in): 0.28
Outside Diameter (mm): 7.0
Overall Length (in): 0.2
Overall Length (mm): 5.0
Type: Center Hole-slot
View More
Compatible Models for part number 508-7342

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced