Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsSnow Pushes508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
HomeAttachmentsSnow Pushes508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Product Images
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge
508-8335: 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 508-8335

Cat® Straight Snow Pushes are designed for optimal snow removal or any material pushing application. Removing applications can range from parking lots, driveways, airport runways and storage lots. Designed to roll and fold snow with a profiled mold board, the Straight Snow Push maximizes the amount of snow being pushed. Once material is contained and displaced, streamlined box supports ensure that snow does not cling to the tool, increasing productivity. The Cat Straight Snow push features a standard trip edge system which protects your machine and tool from unseen obstacles.

View More
Specifications for part number 508-8335

Units of Measure

USMetric
Working Width: 192 in
Working Width: 4877 mm
Weight: 3112.9 lb
Weight: 1412 kg
Length: 1945 mm
Length: 76.6 in
Moldboard Height: 878 mm
Moldboard Height: 34.6 in
Overall Height: 1086 mm
Overall Height: 42.8 in
Interface Type: Bucket Receiver
Trip Edge Type: Rubber With Trip Edge
Trip Edge Height: 193.5 mm
Trip Edge Height: 7.6 in
Trip Edge Quantity: 2
Overall Width: 5048 mm
Overall Width: 198.7 in
View More
Compatible Models for part number 508-8335

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced