Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsSnow Pushes509-3707: 3.66 m (12 ft)
HomeAttachmentsSnow Pushes509-3707: 3.66 m (12 ft)
509-3707: 3.66 m (12 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Product Images
509-3707: 3.66 m (12 ft)
509-3707: 3.66 m (12 ft)
509-3707: 3.66 m (12 ft)
509-3707: 3.66 m (12 ft)
509-3707: 3.66 m (12 ft)
509-3707: 3.66 m (12 ft)
509-3707: 3.66 m (12 ft)
509-3707: 3.66 m (12 ft)
509-3707: 3.66 m (12 ft)
509-3707: 3.66 m (12 ft)
509-3707: 3.66 m (12 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 509-3707

Cat® Straight Snow Pushes are designed for optimal snow removal or any material pushing application. Removing applications can range from parking lots, driveways, airport runways and storage lots. Designed to roll and fold snow with a profiled mold board, the Straight Snow Push maximizes the amount of snow being pushed. Once material is contained and displaced, streamlined box supports ensure that snow does not cling to the tool, increasing productivity. The Cat Straight Snow push features a standard trip edge system which protects your machine and tool from unseen obstacles.

View More
Specifications for part number 509-3707

Units of Measure

USMetric
Working Width: 144 in
Working Width: 3658 mm
Weight: 952.4 lb
Weight: 432 kg
Length: 1109 mm
Length: 43.7 in
Moldboard Height: 914 mm
Moldboard Height: 36 in
Overall Height: 914 mm
Overall Height: 36 in
Interface Type: Skid Steer Coupler
Trip Edge Type: Rubber With Fixed Edge
Overall Width: 3772 mm
Overall Width: 148.5 in
View More
Compatible Models for part number 509-3707

MULTI TERRAIN LOADER

257D 277D 297D 297D2 297D XHP 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 249D3 299D XHP 259D 239D 299D 279D 239D3 299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 232D 272D 272D XHP 236D 232D3 236D3 242D 262D 272D2 XHP 272D3 XE 272D3 272D2

WHEEL LOADER

908K 908M 907K 908 906K 907 906M 906

COMPACT WHEEL LOADER

908M 906H2 908H2 906M 907H2 907M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced