Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience509-5548: Heater Only Kit
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience509-5548: Heater Only Kit
Parts included in this kit

No results available.

418-5794: Cabin Blower Plenum
418-5794: Cabin Blower PlenumQuantity: 1
418-5870: PLATE AS
418-5870: PLATE ASQuantity: 1
418-5869: Air Filter Element Cover
418-5869: Air Filter Element CoverQuantity: 1
506-8176: Cab Front Air Conditioner Harness
506-8176: Cab Front Air Conditioner HarnessQuantity: 1
521-6102: Spring Band Clamp
521-6102: Spring Band ClampQuantity: 8
345-4551: 346.60mm Long Plastic Seal
345-4551: 346.60mm Long Plastic SealQuantity: 1
441-0121: Left Hand Cab Air Conditioner Blower Panel
441-0121: Left Hand Cab Air Conditioner Blower PanelQuantity: 1
258-4299: Control Assembly
258-4299: Control AssemblyQuantity: 1
266-3314: M6-1 x 20mm Hex Flange Head Bolt
266-3314: M6-1 x 20mm Hex Flange Head BoltQuantity: 5
127-4003: Round Rubber Grommet
127-4003: Round Rubber GrommetQuantity: 2
195-0936: M6x1 Hexagonal Threaded Insert
195-0936: M6x1 Hexagonal Threaded InsertQuantity: 2
7Y-5074: 29mm Outer Diameter Hose Guard
7Y-5074: 29mm Outer Diameter Hose GuardQuantity: 50
258-3727: No. 12 (.226)"-14 x 11/16" Rounded Truss Head Hexalobular Screw
258-3727: No. 12 (.226)"-14 x 11/16" Rounded Truss Head Hexalobular ScrewQuantity: 2
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 4
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
7X-2537: M8-1.25 x 35mm Hex Head Bolt
7X-2537: M8-1.25 x 35mm Hex Head BoltQuantity: 1
6D-1641: 25.00mm Internal Diameter Dual Loop Clip
6D-1641: 25.00mm Internal Diameter Dual Loop ClipQuantity: 2
356-6106: Wiring Harness
356-6106: Wiring HarnessQuantity: 1
258-3795: 148mm Long Seal
258-3795: 148mm Long SealQuantity: 4
345-6146: 397mm Louver Cover for air conditioner mounting
345-6146: 397mm Louver Cover for air conditioner mountingQuantity: 1
345-6191: Air Conditioner Interior Duct
345-6191: Air Conditioner Interior DuctQuantity: 1
457-1640: CONNECTOR
457-1640: CONNECTORQuantity: 1
342-9920: M8-1.25 x 20mm Hex Flange Head Bolt
342-9920: M8-1.25 x 20mm Hex Flange Head BoltQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 3
345-7725: M12-1.75 x 25mm Rounded Pan Head Hexalobular Screw
345-7725: M12-1.75 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 1
374-7463: 2 Position DT Seal Cap
374-7463: 2 Position DT Seal CapQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 8
204-8000: Tie Wrap Mount
204-8000: Tie Wrap MountQuantity: 1
5P-4906: STOR to HOSE BEAD 90 Degree Elbow Adaptor
5P-4906: STOR to HOSE BEAD 90 Degree Elbow AdaptorQuantity: 1
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 7
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 1
Showing 1 to 32 of 55Load More
DescriptionSpecificationsCompatible Models
Description for part number 509-5548

Description: Provides components needed to install a heater system. Includes heater unit, harness, ductwork, heater lines, seals, control knobs, and hardware.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 509-5548

We are still working on adding a specification for this part.

Compatible Models for part number 509-5548

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D 226D3 232D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced