Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsForks510-5060: 1829 mm (72 in), Fusion™ Coupler
Home
AttachmentsForks
510-5060: 1829 mm (72 in), Fusion™ Coupler
510-5060: 1829 mm (72 in), Fusion™ Coupler

Cat® Pipe & Pole Forks are designed and built for use in oil and gas field drilling, pipe line construction and above-ground utilities work.

Brand: Cat

Product Images
510-5060: 1829 mm (72 in), Fusion™ Coupler
510-5060: 1829 mm (72 in), Fusion™ Coupler
510-5060: 1829 mm (72 in), Fusion™ Coupler
510-5060: 1829 mm (72 in), Fusion™ Coupler
510-5060: 1829 mm (72 in), Fusion™ Coupler
510-5060: 1829 mm (72 in), Fusion™ Coupler
510-5060: 1829 mm (72 in), Fusion™ Coupler
510-5060: 1829 mm (72 in), Fusion™ Coupler
510-5060: 1829 mm (72 in), Fusion™ Coupler
510-5060: 1829 mm (72 in), Fusion™ Coupler

Cat® Pipe & Pole Forks are designed and built for use in oil and gas field drilling, pipe line construction and above-ground utilities work.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
477-9893
477-9893: 4.26 m (14 ft), Fusion™ Coupler, Steel Trip Edge
Check Price
479-8108
479-8108: 3.7 m (12 ft), Fusion™ Coupler
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert